IESNA:LM-63-2002
[TEST]P1642346
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-750-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13866.0
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2352.8 2529.5 2581.2 2625.3 2632.9 2624.1 2635.4 2675.8 2735.1 2843.6 2987.4 3159.0 3344.4 3523.6 3690.1 
3857.9 3996.7 4107.7 4235.1 4391.6 4564.4 4765.0 5019.8 5302.4 5626.6 5919.3 6223.4 6336.9 5635.5 4285.6 
2398.3 811.2 480.7 143.8 0.0 0.0 0.0 
2352.8 2538.3 2591.3 2627.9 2631.7 2624.1 2639.2 2679.6 2745.2 2849.9 2996.3 3169.1 3353.3 3522.3 3690.1 
3849.1 3992.9 4116.5 4236.4 4376.4 4536.6 4738.5 4993.3 5265.8 5593.8 5904.2 6252.4 6421.4 5794.4 4471.0 
2598.9 878.1 505.9 170.3 0.0 0.0 0.0 
2352.8 2537.0 2583.7 2622.8 2634.2 2640.5 2670.8 2730.1 2809.5 2919.3 3065.6 3237.2 3413.8 3580.4 3738.1 
3894.5 4045.9 4184.7 4331.0 4482.4 4656.5 4874.7 5137.2 5465.2 5870.1 6247.3 6762.1 7101.4 6781.0 5650.6 
4208.6 1958.0 729.2 402.4 85.8 0.0 0.0 
2352.8 2540.8 2579.9 2614.0 2635.4 2659.4 2706.1 2783.0 2877.7 2991.2 3135.0 3297.8 3468.1 3624.5 3782.2 
3943.7 4110.2 4286.8 4487.4 4701.9 4955.5 5246.9 5596.4 6037.9 6564.0 7121.6 7763.8 8344.1 8376.9 6859.2 
5164.9 3195.6 1590.9 590.4 182.9 0.0 0.0 
2352.8 2532.0 2563.5 2590.0 2620.3 2659.4 2717.4 2796.9 2890.3 2997.5 3118.6 3254.9 3411.3 3566.5 3740.6 
3939.9 4160.7 4414.3 4690.6 4995.9 5337.7 5747.8 6232.2 6836.5 7534.2 8199.0 8867.6 9395.0 9613.2 8645.6 
5804.5 3831.4 2016.0 789.7 206.9 0.0 0.0 
2352.8 2518.1 2548.4 2569.8 2602.6 2650.6 2708.6 2786.8 2877.7 2977.3 3088.3 3219.6 3369.7 3533.7 3722.9 
3941.2 4201.1 4496.3 4820.5 5187.6 5577.4 6039.2 6610.7 7230.1 7898.8 8506.8 9074.5 9556.5 9767.2 8996.3 
6125.0 3543.8 1671.6 492.0 80.7 0.0 0.0 
2352.8 2515.6 2544.6 2556.0 2591.3 2639.2 2703.6 2776.7 2857.5 2947.1 3046.7 3172.9 3314.2 3483.2 3676.2 
3914.7 4184.7 4507.6 4865.9 5268.4 5741.5 6249.9 6831.5 7454.7 8040.0 8545.9 9007.7 9439.1 9485.8 8515.7 
5948.3 3000.0 1319.6 416.3 80.7 1.3 0.0 
2352.8 2496.7 2524.4 2528.2 2553.4 2605.2 2668.2 2741.4 2808.3 2878.9 2969.8 3077.0 3215.8 3383.6 3596.8 
3876.8 4198.5 4564.4 5012.3 5451.3 6008.9 6519.8 7058.5 7565.7 7994.6 8347.9 8698.6 8874.0 8402.1 6845.3 
4391.6 2181.3 806.1 460.5 261.1 6.3 0.0 
2352.8 2462.6 2485.3 2481.5 2494.1 2535.8 2596.3 2664.5 2731.3 2798.2 2877.7 2983.6 3121.1 3307.9 3553.9 
3879.4 4278.0 4768.8 5302.4 5900.4 6493.4 7001.8 7474.9 7834.4 8129.6 8346.6 8433.7 8071.6 6729.3 4337.3 
1921.4 706.5 359.6 186.7 34.1 3.8 0.0 
2352.8 2419.7 2427.3 2423.5 2432.3 2462.6 2515.6 2576.1 2641.7 2711.1 2793.1 2906.7 3063.1 3282.6 3584.1 
3986.6 4478.6 5079.1 5702.3 6310.4 6810.0 7191.0 7472.3 7690.6 7819.3 7821.8 7512.7 6473.2 4288.1 1878.5 
490.8 186.7 99.7 54.2 22.7 5.0 0.0 
2352.8 2371.8 2344.0 2327.6 2328.9 2354.1 2399.5 2451.2 2500.5 2556.0 2626.6 2717.4 2846.1 3037.9 3294.0 
3646.0 4096.4 4604.8 5162.4 5616.6 5954.7 6156.5 6302.9 6401.3 6367.2 6137.6 5458.9 4156.9 2277.2 764.5 228.3 
121.1 84.5 70.6 51.7 11.4 0.0 
2352.8 2337.7 2291.0 2250.7 2233.0 2241.8 2267.1 2296.1 2325.1 2360.4 2403.3 2465.1 2554.7 2688.4 2875.1 
3148.9 3483.2 3909.6 4353.7 4694.3 4937.8 5057.7 5111.9 5090.5 4931.5 4588.4 3885.7 2793.1 1404.1 476.9 162.7 
106.0 87.0 74.4 50.5 13.9 0.0 
2352.8 2293.6 2221.6 2157.3 2115.7 2094.2 2089.2 2090.4 2090.4 2090.4 2091.7 2101.8 2127.0 2171.2 2251.9 
2383.1 2553.4 2761.6 2976.1 3109.8 3130.0 3039.1 2867.6 2614.0 2258.2 1816.7 1284.3 780.9 369.6 157.7 83.3 55.5 
30.3 18.9 10.1 3.8 0.0 
2352.8 2241.8 2115.7 1992.0 1882.3 1788.9 1705.7 1619.9 1521.5 1411.7 1290.6 1156.9 1006.7 851.6 700.2 555.1 431.5 
340.6 281.3 246.0 219.5 198.1 177.9 160.2 142.6 124.9 107.2 90.8 71.9 54.2 37.8 26.5 17.7 10.1 7.6 5.0 0.0 
2352.8 2192.6 2008.4 1816.7 1630.0 1447.0 1260.3 1071.1 879.3 701.4 548.8 427.7 353.2 316.7 293.9 271.2 253.6 234.7 
217.0 198.1 180.4 164.0 150.1 136.3 122.4 106.0 89.6 77.0 63.1 49.2 35.3 24.0 16.4 11.4 8.8 6.3 0.0 
2352.8 2145.9 1899.9 1642.6 1362.5 1100.1 849.0 644.7 484.4 388.6 353.2 333.1 314.1 296.5 273.8 254.8 237.2 220.8 
205.6 189.2 175.4 160.2 145.1 129.9 114.8 100.9 87.0 74.4 63.1 51.7 37.8 29.0 21.4 15.1 10.1 6.3 0.0 
2352.8 2085.4 1797.8 1467.2 1126.6 825.1 576.5 427.7 369.6 350.7 334.3 319.2 302.8 285.1 262.4 246.0 228.3 211.9 
198.1 182.9 169.1 153.9 137.5 121.1 104.7 90.8 77.0 65.6 54.2 46.7 37.8 29.0 21.4 16.4 12.6 8.8 0.0 
2352.8 2056.4 1705.7 1324.7 924.7 632.1 436.5 373.4 355.8 339.4 325.5 311.6 295.2 276.3 257.4 239.7 222.0 206.9 
191.8 175.4 157.7 140.0 122.4 104.7 88.3 75.7 63.1 53.0 45.4 39.1 34.1 29.0 24.0 20.2 16.4 12.6 0.0 
2352.8 2021.1 1643.8 1213.6 802.4 517.2 389.8 364.6 349.5 335.6 321.7 307.8 292.7 273.8 256.1 237.2 218.3 199.3 181.7 
162.7 142.6 123.6 104.7 85.8 70.6 58.0 47.9 41.6 37.8 35.3 34.1 31.5 29.0 24.0 20.2 15.1 0.0 
2352.8 1990.8 1588.3 1127.9 715.3 455.4 377.2 360.8 345.7 331.8 317.9 304.0 288.9 270.0 251.1 232.1 211.9 190.5 169.1 
147.6 126.2 106.0 87.0 71.9 58.0 47.9 41.6 37.8 36.6 35.3 35.3 34.1 31.5 27.8 22.7 17.7 0.0 
2352.8 1974.4 1559.3 1092.5 672.4 430.2 374.7 358.3 344.4 330.5 315.4 300.3 285.1 266.2 247.3 228.3 206.9 182.9 160.2 
137.5 116.1 95.9 78.2 63.1 51.7 44.2 39.1 36.6 35.3 35.3 35.3 34.1 31.5 29.0 25.2 18.9 0.0 
2352.8 1983.2 1565.6 1086.2 680.0 423.9 374.7 359.6 344.4 329.3 315.4 300.3 283.9 264.9 247.3 227.1 204.4 181.7 157.7 
135.0 113.5 93.4 75.7 61.8 50.5 42.9 37.8 36.6 35.3 35.3 35.3 34.1 31.5 29.0 25.2 18.9 0.0 
